IESNA:LM-63-2002
[TEST]P1505516
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-115)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-B-06-BLAK-PS (6500K_L36_Narrow_120V)
[LUMINAIRE]PrentaLux UHBS2 6-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, CONIC BLACK SHADE, NARROW DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 36,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 6500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]26968
TILT=NONE
1 -1 1 37 1 1 1 -1.466667 -1.466667 0
1 1 239.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
22142 22078.7 22026 21863.2 21550.3 21160.2 20552.1 19731.9 18729 17579.6
16249.7 14744.2 13160.1 11477.6 9908.7 8561.3 7349.8 6270.7 5209.2 4476.9
3276 1792.6 1201 808.4 448.7 206.2 86.7 45.7 36.3 32.8
28.1 23.4 18.7 14.1 9.4 4.7 0
